HUBBELL
Image of MSHB2LV9 Occupancy Sensing Products, High Bay Sensor, 24VDC
Image of MSHB2LV9 Occupancy Sensing Products, High Bay Sensor, 24VDC
Image of MSHB2LV9 Occupancy Sensing Products, High Bay Sensor, 24VDC
Image of MSHB2LV9 Occupancy Sensing Products, High Bay Sensor, 24VDC
+1
Image of MSHB2LV9 Occupancy Sensing Products, High Bay Sensor, 24VDC

Occupancy Sensing Products, High Bay Sensor, 24VDC

Brand:

Bryant

Catalog ID:

MSHB2LV9

Occupancy Sensing Products, High Bay Sensor, 24VDC

24VDC

Product details

General

Catalog Number

MSHB2LV9

Color

White

Style

Non-Dimming

Type

Sensors

UPC

781786195134

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

10

Resources and downloads