HUBBELL
Oil Tight Hole Seal 1/2 Inch 304 Stainless Steel
Image of WAS050SS Oil Tight Hole Seal 1/2 Inch 304 Stainless Steel
*Representative image
Image of WAS050SS Oil Tight Hole Seal 1/2 Inch 304 Stainless Steel

Oil Tight Hole Seal 1/2 Inch 304 Stainless Steel

Brand: Wiegmann

Catalog ID: WAS050SS

Oil Tight Hole Seal 1/2 Inch 304 Stainless Steel

Hole Seals are designed to protect enclosures that have extra 1/2 inch pushbutton holes, conduit openings, or knockout openings from dust, dirt, oil, and water.

  • Quick wing nut
  • Oil resistant gasket
  • Smooth grained finish
  • Maintains UL rating of the enclosure when like materials are used

1/2-inch conduit holes. Quick wing nut. Oil resistant gasket. Grained finish.

General

Accessory Type

Hole Seal

Application

Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.

Catalog Number

WAS050SS

Color

Stainless Steel

Material

Stainless Steel

Material Type

304 Stainless Steel

Type

Accessory

UPC

786725490912

Dimensions

Depth

0.7 in

Dimensions

4.75 in x 4 in x 0.75 in

Height

0.75 in

Length

4.75 in

Weight

0.05 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity

10

Pallet Quantity

2310