HUBBELL
Image of Q106O Outlet Frame, Duplex 106, 4-Port, Light Almond/Office White
Image of Q106O Outlet Frame, Duplex 106, 4-Port, Light Almond/Office White

Outlet Frame, Duplex 106, 4-Port, Light Almond/Office White

Brand:

Bryant

Catalog ID:

Q106O

Phone/Data/Multimedia, Outlet Frame, Duplex 106, 4-Port, Light Almond/Office White

  • 4-Port
  • Integrates with all Hubbell keystone connections (AV, data, and fiber)

Duplex Mounting

Product details

General

Application

  • Data/Fiber/Audio/Video

Catalog Number

Q106O

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Duplex Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Series

Accessory

Style

Duplex 106, 4-Port

Type

Face Plate

UPC

662620823324

Dimensions

Display Size

4-Port

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

25