HUBBELL
Fiber Optic Patch Cord, Plenum Rated, SingleMode Duplex, LCA-LCA, 5 Meter Length
Image of DFHPCLCALCAS5SM Fiber Optic Patch Cord, Plenum Rated, SingleMode Duplex, LCA-LCA, 5 Meter Length
Image of DFHPCLCALCAS5SM Fiber Optic Patch Cord, Plenum Rated, SingleMode Duplex, LCA-LCA, 5 Meter Length

Fiber Optic Patch Cord, Plenum Rated, SingleMode Duplex, LCA-LCA, 5 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCLCALCAS5SM

Fiber Optic Patch Cord, Plenum Rated, SingleMode Duplex, LCA-LCA, 5 Meter Length

Bend insensitive fiber

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCALCAS5SM

Color

Yellow

Connector Type

LCA-LCA

Construction Material - Main

Plenum PVC

Sub Brand

FIBERHUBB

UPC

662620361291

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Configuration

Connector Type

LCA-LCA

Logistics

Carton Quantity

25