

Brand: Burndy
Catalog ID: HSTPBK00944FPK25EA
Catalog Number
HSTPBK00944FPK25EA
Color
Black
Product Family
Thin Wall Polyolefin Heat Shrink
Product Type
Shrink Tubing
Technology
Heat Shrink
UPC
621945699380
Length
48 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.094 in
Voltage Rating
600 V