HUBBELL
Image not found_2
Image not found_2

inSIGHT™ Switch Ready Intelligent Power Distribution Unit, 6 foot cord, Blue

Brand:

Hubbell Premise Wiring

Catalog ID:

PV72ID60HE-6BL

inSIGHT™ Cabinet Intelligent Power Distribution Unit (PDU), 6 foot cord, Blue

Complete line of Basic,monitored, and switched ready cabinet mount power distribution units (PDU). Superior cord locking using standard plugs. Switch capable using dedicated cords. Slim profile to allow for cabling and air flow. Assembled in the USAHighly reliable with robotically soldered connections

  • Switch Ready
  • 208V Three Phase
  • 60 Amp
  • IEC 60309 / IP 44 Plug
  • 24 C13 & 12 C19 Receptacle
  • Vertical 72"

Designed for mounting with buttons in a full size data center cabinet

Product details

General

Application

Data Center

Catalog Number

PV72ID60HE-6BL

Color

  • Black
  • Red
  • White
  • Blue

Finish Type

Powder Coat

Material

Sheet steel

Mounting Type

button, center spacing 61.24"

Series

inSIGHT™

Style

Vertical button mount

Type

Switch Ready

UPC

662620366494

Dimensions

Depth

2 in

Height

72 in

Width

2.18 in

Certifications And Compliance

Industry Standard(s)

  • UL 2416
  • UL 60950-1
  • FCC Part 15 Compliance
  • SNMP V3

Nema Rating

None