HUBBELL
WBP_CFB6GS1R8ADAPTE_PRODIMAGE
WBP_CFB6GS1R8ADAPTE_PRODIMAGE

6-Gang Concrete Floorbox Replacement Adapter for 8" Round Covers.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFB6GS1R8ADAPTE

SystemOne ETERNAL™ Series Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, Replacement Adapter, 6-Gang CFB E-Series Box, Round Covers

6-Gang Concrete Floorbox Replacement Adapter for 8" Round Covers.

  • 8" Round Cover Replacement Adapter for 6-Gang CFB E-Series Boxes
  • Adapter can also Field Convert Rectangular Cover Boxes to Round
  • Adapters add 3/4" to Rectangular Cover Box Height
  • Includes Round Concrete Cover and Mounting Hardware

Replacement Top Mounting Plate and Converts a Rectangular Cover Style Box to Round

Product details

General

Application

For Use with Concrete Floor Boxes

Catalog Number

CFB6GS1R8ADAPTE

Color

Metallic

Construction

Fabricated

Material

Galvanized Stamped Steel

Mounting Method

(4) Screw Mount

Mounting Type

Field Installed

Number of Gang(s)

6-Gang

Series

Concrete Floorboxes

Size

6-Gang

Style

6-Gang

Type

Recessed

UPC

783585695389

Dimensions

Dimensions

18.04 in x 10.95 in x 0.72 in

Height

0.72 in

Length

18.04 in

Width

10.95 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

1

Resources and downloads