HUBBELL
Recessed 2-Gang Concrete Floorbox with Rectangular Cover.
Image of CFB2G30E Recessed 2-Gang Concrete Floorbox with Rectangular Cover.
Image of CFB2G30E Recessed 2-Gang Concrete Floorbox with Rectangular Cover.
play
See the features and benefits of Hubbell's SystemOne ETERNAL™ Recessed Concrete Floorboxes
Image of CFB2G30E Recessed 2-Gang Concrete Floorbox with Rectangular Cover.
+4
Image of CFB2G30E Recessed 2-Gang Concrete Floorbox with Rectangular Cover.
Buy America(n) Qualified

Recessed 2-Gang Concrete Floorbox with Rectangular Cover.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB2G30E

SystemOne ETERNAL™ Series Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, 2-Gang CFB E-Series Box for Rectangular Covers, 3.00" Minimum Depth of Pour

Recessed 2-Gang concrete floorbox with rectangular cover for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox offers the ability for field installed external high capacity hubs (sold separately), includes flush installation cover and 1/2" prepour cap. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

  • Recessed 2-Gang Rectangular Cover Floorbox
  • For Use In Concrete Floors
  • 3.75" Deep Wiring Chambers
  • External High Capacity Feed-Thru Hubs Sold Separately
  • 3.00" Minimum Depth of Pour
  • Box Includes Installation Cover & 1/2" Prepour Cap
  • Each Gang Includes (1) 6" Solid #12 AWG Conductor Grounding Pigtail

PreGalvanized Stamped Steel Box; Concentric Knock-Outs

General

Application

For Use in Concrete Floors

Catalog Number

CFB2G30E

Color

Metallic

Construction

Fabricated

Knockouts

10

Material

Galvanized Stamped Steel

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

  • Field Installed
  • Field Installed

Number of Gang(s)

2-Gang

Product Family

Concrete Floorboxes

Size

2-Gang

Style

2-Gang

Type

Recessed

UPC

783585695204

Dimensions

Dimensions

16.27 in x 6.62 in x 3.00 in

Height

3 in

Length

16.27 in

Size

2-Gang

Weight

9.61 lb

Width

6.62 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

10

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

1

Pallet Quantity

100