HUBBELL
Image of GFPST1313 Portable GFCI 30A Line Cord
Image of GFPST1313 Portable GFCI 30A Line Cord
Image of GFPST1313 Portable GFCI 30A Line Cord
Image of GFPST1313 Portable GFCI 30A Line Cord

Portable GFCI 30A Line Cord

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFPST1313

Extra Heavy Duty Industrial Circuit Guard® Portable GFCI, 30A, 120V AC, 50' Cord Length, 10/3 SJGOOW, Type 4X, 4-6mA Trip Level, Automatic Set, Yellow

Hubbell portable GFCI devices provide ground fault protection both indoors and out. They interrupt electrical power to equipment loads when leakage to ground reaches 4-6 milliamperes. They are offered with an automatic set or manual set feature to fit the application. A high impact UV stabalized housing resists dust, sunlight, and chemicals for a long product life and a bright fault indicator light provides fault confirmation from a distance.

Product details

General

Application

Heavy Duty Industrial

Catalog Number

GFPST1313

Color

Gray/Yellow

Environmental Conditions

Indoor, Outdoor, Wahsdown

Material

Non-Metallic

Number Of Poles

2

Series

Extra Heavy Duty

Style

Automatic Set

Temperature Rating

-31°F to 150°F (-35°C to 66°C)

Type

Portable

UPC

783585703077

Electrical Ratings

Amperage Rating

30 A

Phase

1 PH

Voltage Rating

120 VAC

Conductor Related

Number Of Wires

3

Certifications And Compliance

Industry Standard(s)

UL 943

Resources and downloads

Installation Manuals

Sales Drawings