HUBBELL
WRTW-6R
WRTW-6R

6-Gang Metal Wallplate, Maxi, 6-Decorator, White Textured

Brand:

TayMac

Catalog ID:

WRTW-6R

6-Gang Metal Wallplate, Maxi, 6-Decorator, White Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WRTW-6R

Color

White

Finish Type

Textured

Material

Metal

Number of Gang(s)

6-Gang

Size

Maxi/Princess

Style

6-Decorator/Rocker

UPC

092326117456

Dimensions

Dimensions

0.14 in x 11.94 in x 5.01 in

Height

5.01 in

Length

0.14 in

Weight

0.37 lb

Width

11.94 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Minimum Pack Quantity

10

Pallet Quantity

1250