HUBBELL
WBP_FP4W_PRODIMAGE
WBP_FP4W_PRODIMAGE

Plates, Furniture Feed, Standard, 4- Port, White

Brand:

Hubbell Premise Wiring

Catalog ID:

FP4W

Plates, Furniture Feed, Standard, 4- Port, White

Standard Product

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

FP4W

Color

White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

4) Ports

EU RoHS Indicator

Yes

Item Type

Furniture Plates

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical Mount

UPC

662620837796

Dimensions

Display Size

Standard Sized

Thickness

0.15

Logistics

Carton Quantity

10

Resources and downloads