MI LISTA
HUBBELL
Image of HBL3721 Locking Devices, Twist-Lock®, Industrial, Male Plug, 20A 347V AC, 2-Pole 3-Wire Grounding, L24-20P, Screw Terminal, Black and White
Image of HBL3721 Locking Devices, Twist-Lock®, Industrial, Male Plug, 20A 347V AC, 2-Pole 3-Wire Grounding, L24-20P, Screw Terminal, Black and White
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Male Plug, 20A 347V AC, 2-Pole 3-Wire Grounding, L24-20P, Screw Terminal, Black and White

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL3721

Locking Devices, Twist-Lock®, Industrial, Male Plug, 20A 347V AC, 2-Pole 3-Wire Grounding, L24-20P, Screw Terminal, Black and White.

  • Ribbed nylon housing provides a secure grip and impact and chemical resistance.
  • Superior cord grip design protects terminations from excess strain.
  • Clear, funnel shaped wire entry for ease of termination.
  • Integral dust shield protects wiring chamber from dust or contaminants.

Standard Product

Detalles del producto

General

Application

Catalog Number

HBL3721

Color

Black, White

Cord Range

0.360"-0.930" (9-24)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Item Type

Insulgrip Plug

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Blades - Brass
  • Housing / Cord Clamp - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

UPC

783585046594

Dimensiones

Dimensions

2.75 in x 2.26 in x 2.26 in

Display Size

Standard Sized

Height

2.26 in

Length

2.75 in

Weight

0.3 lb

Width

2.26 in

Clasificaciones Eléctricas

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating Description

347 VAC

Relacionado con el Conductor

Cable Range

0.360 - 0.930 in

Cord Type

All Listed Portables

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L24-20P

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

30

Pallet Quantity

2400

Recursos y descargas

Médias

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices