HUBBELL
WBP_S1TFCI_PRODIMAGE
WBP_S1TFCI_PRODIMAGE

SystemOne Universal Cover Tile Flange Assembly, Ivory Powder Paint Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1TFCI

In-Floor Delivery Systems, SystemOne Universal Cover Tile Flange Assembly, Ivory Powder Paint Finish

  • Durable Powder Coat Finish
  • Cast Aluminum Construction
  • Dual Hinged Doors Open 180 Degrees
  • ADA Compliant
  • Scrubwater Compliant

Cover/Flange; Cast Aluminum Construction; Durable Powder Coat Finish

Product details

General

Application

  • Flush SystemOne Installation

Application - For Use On

Tile

Catalog Number

S1TFCI

Color

Ivory

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

No

Finish Type

Ivory

Item Type

Flush Cover/Tile Flange

Material

Composite

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Mounting Type

(3) Screw Mount

Number Of Outlets

No Devices

Style

Cover Flanges

Sub Brand

Flush Concrete Floor Boxes

Type

  • Flush SystemOne Universal Covers
  • Flush SystemOne Universal Covers

Type of Use

Tile, Flush

Typical Application

Tile, Flush

UPC

783585371139

Dimensions

Width

5.62 in

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

5