HPS_ID_C3081380_PRODIMAGE
HPS_ID_C3081380_PRODIMAGE

Capstan Hoist 3,000 lb. (Hydraulic)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C3081380

CAPSTAN HOIST - 3000LB - HYDRAULIC DRIVE, Improved design features a multiple-planetary drive/backstop-clutch assembled on the center shaft of a steel gear case with full-length internal teeth. This design handles more rugged jobs, extends service life and reduces maintenance. Lightweight yet powerful, these portable hoists move many heavyweight tasks and can get into remote or difficult-access sites. Examples: Setting utility poles, pulling wheeled equipment over obstacles, raising transformers (even over fences in back lots), hoisting heavy insulators, stringing and tensioning conductors, pulling cable (indoors and underground). Operator effort remains low for typical loads simply by adding wraps on the capstan drum. So little effort is required, any crew member can run the hoist. Control is so accurate, loads can be moved fractions of an inch.

4 wraps of rope = 1:44 ratio. That is, 1 lb. pull on Fall Line develops 44 lb. on Load Line. Therefore, 20 lb. of pull develops 880 lb. of lift.

Product details

General

EU RoHS Indicator
No
Power Supply
Hydraulic
Rope Speed at Rated Load
30' (9 m) per minute
Strength Rating - Ultimate
3000 lb
Style
3,000 lb. Hydraulic Hoist
UPC
096359016052

Dimensions

Dimensions
24 in x 13 in x 12 in
Dimensions Metric
61.0 mm x 33.0 mm x 30.5 mm
Height
12 in
Height Metric
30.5 mm
Length
24 in
Length Metric
61 mm
Weight
44 lb
WeightMetric
20 kg
Width
13 in
WidthMetric
33 mm

Logistics

Standard Package
1

Resources and downloads