


Brand: Hubbell Wiring Device-Kellems
Catalog ID: RM1008PN001
Custom Color Wires
Application
Power and Control Integration
Catalog Number
RM1008PN001
Color
Gray
Construction
Fabricated
Item Type
Male Receptacle
Material
Composite
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585131078
Weight
1.2 lb
Amperage Rating
10 A
Current / Amperage Rating
10 A
Current Rating
10 A
Voltage Rating
600V Max kV
Wattage
6000 W
Conductor Size
#16 AWG
Conductor Type
Copper
Number of Conductors
8
Number Of Poles
8-Pole
Nema Rating
Non-NEMA
Carton Quantity
50