MY LISTS
HUBBELL
Image of RS115ILLA TradeSelect, Switches and Lighting Controls, Toggle, Illuminated, Single Pole, Self Grounding, 15A 120V AC, Brown
Image of RS115ILLA TradeSelect, Switches and Lighting Controls, Toggle, Illuminated, Single Pole, Self Grounding, 15A 120V AC, Brown
play
Tradeselect Devices

TradeSelect, Switches and Lighting Controls, Toggle, Illuminated, Single Pole, Self Grounding, 15A 120V AC, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS115ILLA

TradeSelect, Switches and Lighting Controls, Toggle, Illuminated, Single Pole, Self Grounding, 15A 120V AC, Brown

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

Product details

General

Catalog Number

RS115ILLA

EU RoHS Indicator

Yes

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778119323

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity

10

Resources and downloads

Media

Videos

play
Tradeselect Devices