HUBBELL
TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Self Grounding, White
Image of RR201W TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Self Grounding, White

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Self Grounding, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR201W

tradeSELECT® Straight Blade Residential Grade, Single, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Self Grounding

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Self Grounding

General

Application

Residential Receptacles

Catalog Number

RR201W

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Single

UPC

883778100277

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

2500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

5-20R

Operational

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Logistics

Carton Quantity

10

Pallet Quantity

8500