MES LISTES
HUBBELL
Image of T1121051 Streetlight Foundation, 6-5/8" OD x 84" Long
* Image représentative
Image of T1121051 Streetlight Foundation, 6-5/8" OD x 84" Long
play
play
+3

Streetlight Foundation, 6-5/8" OD x 84" Long

Marque: CHANCE Foundation Solutions

No de catalogue: T1121051

Streetlight Foundation (SLF) 6.625 OD x 84" Long, 1" thick x 12" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 9-1/2" - 14" Bolt Circle
  • 4 slots, 1" Dia x 4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

Détails du produit

Général

Application

Helical Anchoring

Avec quincaillerie de montage

Included

Catalog Number

T1121051

Enduit

Galvanized

Forme de la plaque de la base

Square

Nombre de fentes pour boulons

4

Quantité de quincaillerie

4

Type

Lighting Foundation Anchors

Type de trou de boulon

Slotted

UPC

096359616276

Dimensions

Diamètre - Boulon

1 in

Diamètre - Cercle de boulons

9 -14 in

Diamètre de la base

6.63 in

Dimensions de la plaque de la base

12 in

Dimensions du trou central

5 in

Distance de la plaque de base jusqu'au haut du trou de conduit

12 in

Distance du chemin de câble à partir de la base

12 in

Épaisseur de la plaque de la base

1 in

Épaisseur de paroi de tuyau

0.28

Hauteur

0 in

Largeur

0 in

Largeur du chemin de câble

2.5 in

Longueur

84 in

Longueur de la base

84 in

Longueur des boulons

4 in

Longueur du chemin de câble

12 in

Poids

197.2 lb

Taille des boulons

1-8 UNC x 4 in

Medios

Vidéos

play
CHANCE Instant Foundation & Concrete Collar
play
Engineered Advantages of Instant Foundations
play
CHANCE® Streetlight Foundation
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
SLF