HUBBELL
Image of DT3048PC540009BA Assembly, HDPE Box & PC Cover, T22, 30x48x36
*Representative image
Image of DT3048PC540009BA Assembly, HDPE Box & PC Cover, T22, 30x48x36
New
Buy America(n) Qualified

Assembly, HDPE Box & PC Cover, T22, 30x48x36

Brand: Pencell

Catalog ID: DT3048PC540009BA

BABA Approved. PenCell load rated and ANSI/SCTE 77 certified enclosure assemblies house and protect critical utility components for the Commercial & Industrial, Communications, Electric Utility and Water markets nationwide.

BABA Approved. Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

BABA Approved

General

Catalog Number

DT3048PC540009BA

Color

Gray

Insulated?

No

Load Rating (ANSI Tier)

T22

Material

HDPE Plastic

Product Type

Straight Wall Assembly

Weight Load Rating

22,500/33,750 lb.

Dimensions

Dimensions

48 in x 30 in x 36 in

Height

36 in

Length

48 in

Weight

338 lb

Width

30 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Force Related

Load Rating (ANSI Tier)

T22

Weight Load Rating

22,500/33,750 lb.