HUBBELL
WBP_HBL660C_PRODIMAGE
WBP_HBL660C_PRODIMAGE

Metal Raceway, Cover Cutter, HBL6750 Series

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL660C

Metal Raceway Cover Cutter, HBL6750 Series

  • Portable cutter for HBL6750 Series Raceway Cover

Product details

General

Catalog Number

HBL660C

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Material

Steel

Series

HBL6750

Style

Standard

Type

Cover Cutter

UPC

783585217543

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5