HUBBELL
WBP_NS785BK_PRODIMAGE
WBP_NS785BK_PRODIMAGE

Plate Frame with F Coax and Cat5e Jack, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NS785BK

Plate Frame with F Coax and Cat5e Jack, Black

Coaxial video and combination jacks complement multimedia needs in a 1-gang decorator opening. High impact-resistant thermoplastic frame. Jacks meet FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • High impact-resistant thermoplastic frame

Standard Product

Product details

General

Application

Communications/CATV

Catalog Number

NS785BK

Color

Black

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

1) F-Coax Connector, 1) Cat5e

Material - Mounting Hardware

Screw Mounting

Size

Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice and Data

UPC

883778501999

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Female to Female and 110 IDC

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10