MY LISTS
HUBBELL
Image of 1PBS750HD 1PBS750HD, UV Rated Black Splice Reducer, 2-sided 2-port, 750-6

1PBS750HD, UV Rated Black Splice Reducer, 2-sided 2-port, 750-6

Brand: Burndy

Catalog ID: 1PBS750HD

750-6 TWO-SIDED 2 PORT HD BLK.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

General

Catalog Number

1PBS750HD

Hex Key

3/8

Installation Torque Recommended in-lb

500 in-lb

Insulation

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

4

Physical Attribute - Number of Screws

4

Temperature Rating

-40°C to 135°C

Trade Name

UNITAP™

UPC

621945480810

Dimensions

Dimension - Height inch

3.01

Electrical Ratings

Amperage Rating

535 A

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

6 AWG - 750 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

500 in-lb

Operational

Temperature Rating

-40°C to 135°C

Configuration

Number Of Ports

4

Physical Attribute - Number of Screws

4

Logistics

Carton Quantity

20

Minimum Pack Quantity

1