C50-F04-1301T-Z-S C50 Tow Trolley
C50-F04-1301T-Z-S C50 Tow Trolley

C50-F04-1301T-Z-S C50 Tow Trolley

Brand:

Gleason Reel

Catalog ID:

C50-F04-1301T-Z-S

C50 Tow Trolley

Product details

General

Accessories

  • Tow Chains
  • Hose - General Purpose Or Hydraulic
  • Junction Box(es)
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Cable Clamps–Flat Design
  • Cable Glands For Single Cables Or Groups

Cable Type

Flat

Clamping Element Design

Flat Clamp

Finish Type

Orange Baked Polyester Powder Finish

Material - Hardware

Zinc Plated Hardware

Series

C50

Type

Tow Trolley

Dimensions

Diameter - Saddle

4.94

Height - Window

1.38 in

Overall Length

7.88

Radius - Saddle

2.47

Width - Window

1.88 in