C50-F06-1702T-S-B C50 Tow Trolley
C50-F06-1702T-S-B C50 Tow Trolley

C50-F06-1702T-S-B C50 Tow Trolley

Brand:

Gleason Reel

Catalog ID:

C50-F06-1702T-S-B

C50 Tow Trolley

Product details

General

Accessories

  • Tow Chains
  • Hose - General Purpose Or Hydraulic
  • Junction Box(es)
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Cable Clamps–Flat Design
  • Cable Glands For Single Cables Or Groups

Cable Type

Flat

Clamping Element Design

Flat Clamp

Finish Type

Orange Baked Polyester Powder Finish

Material - Hardware

Stainless Steel

Series

C50

Type

Tow Trolley

Dimensions

Diameter - Saddle

6.31

Height - Window

1.7 in

Overall Length

9.88

Radius - Saddle

3.16

Width - Window

2.62 in