HUBBELL
Image of BPEHD-202-2WKY Extra heavy duty platform of 42 In wide
Image of BPEHD-202-2WKY Extra heavy duty platform of 42 In wide

Extra heavy duty platform of 42 In wide

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BPEHD-202-2WKY

Extra heavy duty platform of 42 In wide, 2 Walkway

Two beams, each simply supported 12ā€ from each end.;Type 6061-T6 aluminum alloy extrusion (typical modulus of elasticity ā€“ 10,000,000 psi).;Loads equally spaced between poles.;Catalog number feet notation equals distance between pole face to pole face for all platforms.

  • Two beams, each simply supported 12ā€ from each end.
  • Type 6061-T6 aluminum alloy extrusion (typical modulus of elasticity ā€“ 10,000,000 psi).
  • Loads equally spaced between poles.
  • Catalog number feet notation equals distance between pole face to pole face for all platforms.

Product details

General

Catalog Number

BPEHD-202-2WKY

Material

Aluminum Alloy, 6061-T6

Number Of Poles

2

Dimensions

Width

42 in