HUBBELL
Aluminum flat pad extensions, Tin Plated
Image of FPX46TP Aluminum flat pad extensions, Tin Plated
Image of FPX46TP Aluminum flat pad extensions, Tin Plated

Aluminum flat pad extensions, Tin Plated

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

FPX46TP

Aluminum flat pad extensions, 600 V, Tin Plated

Adapters provide the means to connect virtually any required number of conductors to a transformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions;Other pad extensions are available. Consult factory;Supplied with or without hardware (stainless steel studs and flange nuts). Add suffix ā€œWOHā€ to receive without hardware

  • Adapters provide the means to connect virtually any required number of conductors to a transformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions
  • Other pad extensions are available. Consult factory
  • Supplied with or without hardware (stainless steel studs and flange nuts). Add suffix ā€œWOHā€ to receive without hardware

Product details

General

Catalog Number

FPX46TP

Material

Extruded - 6061-T6 AluminumCast - 356-T6 Aluminum

Dimensions

Dimension - Hole Size inch

0.56 in

Height

3 in

Length

8.5 in

Thickness

0.5 in

Resources and downloads