HUBBELL
NUB
NUB

Stud-mount transformer connectors, slip-fit with patented sharkbite™ mount

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

NUB750-4SL

Stud-mount transformer connectors, slip-fit with patented sharkbite™ mount, CO-OX Oxide inhibitor is omitted, Street light tap available

Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Supplied with aluminum radial-tipped set screws.;Includes inhibitor in all ports and stud-mounting hole.;Patented two-in-one Sharkbite™ mounting hole feature allows the connector to fit on a 5/8” - 11 or 1” - 14 transformer stud. Both sizes fit in the same hole.;The Sharkbite™ feature also securely locks the connector onto the stud to eliminate wobble when installing the conductors.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.

  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Supplied with aluminum radial-tipped set screws.
  • Includes inhibitor in all ports and stud-mounting hole.
  • Patented two-in-one Sharkbite™ mounting hole feature allows the connector to fit on a 5/8” - 11 or 1” - 14 transformer stud. Both sizes fit in the same hole.
  • Sharkbite™ mounting hole feature provides 10 times the surface area contact on the stud over traditional connectors.
  • The Sharkbite™ feature also securely locks the connector onto the stud to eliminate wobble when installing the conductors.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.

Product details

General

Material

Aluminum Alloy, 6061-T6

Dimensions

Dimensions

7.39 in x 1.38 in x 1.88 in

Height

1.88 in

Length

7.39 in

Width

1.38 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

750 Kcmil - #2 AWG

Number of Conductors

4

Resources and downloads

Specifications

Sales Drawings