HUBBELL
Image of PF150R2K40 PF150R2K40 | Allen Bradley Braking Resistor
Image of PF150R2K40 PF150R2K40 | Allen Bradley Braking Resistor
Image of PF150R2K40 PF150R2K40 | Allen Bradley Braking Resistor

PF150R2K40 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF150R2K40

Allen Bradley Braking Resistor, 2400 W, 150 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF150R2K40

Enclosure Type

GCE6

Resistance Ohms

150 Ohm

Dimensions

Depth

5 in

Length

19.375 in

Weight

19.7 lb

Width

10 in

Electrical Ratings

Wattage

2400 W

Resources and downloads