HUBBELL
Image of PFCR150R200W PFCR150R200W | Allen Bradley Braking Resistor

PFCR150R200W | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PFCR150R200W

Allen Bradley Braking Resistor, 200 W, 150 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PFCR150R200W

Dimensions

Length

6 in

Weight

2 lb

Width

1.5 in

Electrical Ratings

Wattage

200 W