HUBBELL
KIL_E_EXBLTP-10108_N4_ISO
* Representative image
KIL_E_EXBLTP-10108_N4_ISO
KIL_E_EXBLTP_mounting_feet

EXBLT explosionproof and flameproof bolted enclosure, 10 X 10 X 8, Class I, II, III, BCDEFG, Cast Aluminum box, Aluminum plate cover, Type 4

Brand:

Killark

Catalog ID:

EXBLTP-10108 N4

EXBLTP Series, 10 X 10 X 8, Class I, II, III, BCDEFG, Cast Aluminum box, Aluminum plate cover,Type 4, Bolted Enclosure

The EXBLT series bolted enclosures are for use in locations that are hazardous and corrosive, wet or hose down rated, dusty or dirty, under either severe hot or cold ambient conditions. The EXBLT series is UL / CSA certified for Class I Groups BCD, Class I Zone 1 & 2 IIB+H2, Class II Groups EFG, Class III, Type 4 & 4X. The EXBLTs boxes are made of cast copper-free aluminum, less than 4/10 of 1% copper content. The EXBLTs covers are made from 6061-T6 aluminum plate, also containing less than 4/10 of 1% copper content. The enclosures are supplied standard with a Nitrile (BUNA-N) O-Ring and ductile mounting lugs. The boxes have pre-drilled internal mounting bosses for factory or field installed mounting pans. Options include viewing windows, control operators, rotary handles, circuit breaker handles, NPT conduit openings & metric gland openings.

Product details

General

Catalog Number

EXBLTP-10108 N4

Color

Gray

Cover Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EXBLT

Size

10" x 10" x 8"

Type

  • Junction Box
  • Junction Box

UPC

783936157948

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E10514 / E83696 / E12379