HUBBELL
Image of KBQAAL0050 KBQA Series - Aluminum Type 4X IP66 Drain & Breather - 1/2 Inch NPT Thread-Class 1 Div.1 & Ex d.--ATEX and IECEx Certified
* Representative image
Image of KBQAAL0050 KBQA Series - Aluminum Type 4X IP66 Drain & Breather - 1/2 Inch NPT Thread-Class 1 Div.1 & Ex d.--ATEX and IECEx Certified
Image of KBQAAL0050 KBQA Series - Aluminum Type 4X IP66 Drain & Breather - 1/2 Inch NPT Thread-Class 1 Div.1 & Ex d.--ATEX and IECEx Certified
Image of KBQAAL0050 KBQA Series - Aluminum Type 4X IP66 Drain & Breather - 1/2 Inch NPT Thread-Class 1 Div.1 & Ex d.--ATEX and IECEx Certified

KBQA Series - Aluminum Type 4X IP66 Drain & Breather - 1/2 Inch NPT Thread-Class 1 Div.1 & Ex d.--ATEX and IECEx Certified

Brand:

Killark

Catalog ID:

KBQAAL0050

KBQA Series - Aluminum Type 4X IP66 Drain & Breather - 1/2 Inch NPT Thread-Class 1 Div.1 & Ex d.

  • Suitable for Explosionproof and Dust-Ignitionproof environments
  • 6061-T6 Aluminum
  • Natural Finish

The KBQA Quad Approved drain breather are installed either the bottom or the top of an enclosure. When installed in the bottom they act as a gravity fed drain to expel moisture from condensation that can build up in electrical enclosures. When installed in the top or side wall of an enclosure it acts as a breather allowing air to enter and prevent a vacuum which can cause the drain not to flow properly. They are cCSAus certified for Class I Div. 1, Class I Zone 1 & 2 Class II, Type 4 & 4X. Also, ATEX, IEC Ex, Ex db IP66 as standard. The KBQA is offered in aluminum and 316 stainless steel. Thread size 1/2” NPT.

Product details

General

Catalog Number

KBQAAL0050

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

KBQA

Type

Drain

UPC

783936172941

Dimensions

Hub Size

1/2"

Length

2.25 in

Weight

0.25 lb

Certifications And Compliance

ATEX File Number

10ATEX1351U

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

FV_IP Rating

IP66

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Ex db IIB+H2 Gb
  • Ex tb IIIC Db

IECEx File Number

10.0007U

IP Rating

IP66

Nema Rating

4, 4X

Logistics

Carton Quantity

10