D-CVPK-3N-DP
* Representative image
D-CVPK-3N-DP

AB A/C - Heat Exchanger Punch Plate - Watts/F 21 52 Inch

Brand:

Wiegmann

Catalog ID:

D52CVPK3N4C5DP38

AB A/C - Heat Exchanger Punch Plate - Watts/F 21 52 Inch

Accessory AC and heat exchanger plates are for sidewall mounting of environmental control and finished in white to match enclosure.

Product details

General

Accessory Type

Plates

Application

For use with ULTIMATE® Drive Series enclosures.

Catalog Number

D52CVPK3N4C5DP38

Color

White Textured

Construction

Punched and Painted

EU RoHS Indicator

Yes

Finish Type

Textured

Material

Carbon Steel

Mounting Type

Mounting Hardware

Plate Type

52 in Punched AC Plate

Series

AC & HEAT

Type

Accessory

UPC

786725874828

Dimensions

Height

52 in

Width

22 in

Logistics

Carton Quantity

1