D-CVPK-NHX
* Representative image
D-CVPK-NHX

D52CVPKNHX47 - Discontinued

Brand:

Wiegmann

Catalog ID:

D52CVPKNHX47

DISCONTINUED - Heat Exchanger Plate

Accessory AC and heat exchanger plates are for sidewall mounting of environmental control and finished in white to match enclosure.

Product details

General

Accessory Type

Plates

Application

For use with ULTIMATE® Drive Series enclosures.

Catalog Number

D52CVPKNHX47

Color

White Textured

Construction

Punched and Painted

EU RoHS Indicator

Yes

Finish Type

Textured

Material

Carbon Steel

Mounting Type

Mounting Hardware

Plate Type

52 in Heat Exchanger Plate

Series

AC & HEAT

Type

Accessory

UPC

786725874811

Dimensions

Height

52 in

Width

22 in

Logistics

Carton Quantity

1

Resources and downloads