HUBBELL
SKU-SXR2-10
SKU-SXR2-10
PPHID-2539573-5

Type SXR Resistor

Brand:

Powerohm Resistors

Catalog ID:

SXR6-250

Type SXR Smoothwound Resistor 250 Ohms 900 W Size 6

  • Insulated for 600V
  • Can be used AC/DC application
  • Standard tolerance +/-10%
  • 18"LX2"Dia X2.75"H
  • 3.2 LBS EA

Product details

General

Catalog Number

SXR6-250

Resistance Ohms

250 Ohm

Size

6

Type

Smoothwound Type SXR

Dimensions

Depth

2.75 in

Length

18 in

Weight

3.4 lb

Electrical Ratings

Current / Amperage Rating

1.9 A

Maximum Current Rating Amps Continuous

1.9 Amps

Wattage

900 W

Resources and downloads

Specifications