HUBBELL
Image of PRSW16-15-A PRSW16-15-A | Replacement Part
Image of PRSW16-15-A PRSW16-15-A | Replacement Part
Image of PRSW16-15-A PRSW16-15-A | Replacement Part

PRSW16-15-A | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW16-15-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 14.7 Ohms, 6.3 A, MFG Part Number-SW16-15-A

Post Glover Replacement PartNumber-SW16-15-A

Adjustable Taps and Spacing

Product details

General

Application

Post Glover

Catalog Number

PRSW16-15-A

Maximum Temperature Rise

375 °C

Resistance Ohms

14.7 Ohm

Type

Smoothwound Type SWA

Dimensions

Length

16.5 in

Weight

2.3 lb

Electrical Ratings

Current / Amperage Rating

6.3 A

Maximum Current Rating Amps Continuous

6.3 Amps

Resources and downloads

Specifications