HUBBELL
SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR4-140 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR4-140

IPC Replacement Part, EW Edgewound Resistor, 1.4 Ohms, 24 A, MFG Part Number-EWR4-140

IPC MFG Part Number-EWR4-140

Product details

General

Catalog Number

PREWR4-140

Maximum Temperature Rise

375 Ā°C

Resistance Ohms

1.4 Ohm

Type

Edgewound Type EW

Dimensions

Length

4 in

Electrical Ratings

Current / Amperage Rating

24 A

Maximum Current Rating Amps Continuous

24 Amps

Resources and downloads

Specifications