HUBBELL
Image of C1500121 Standard Underpinning Bracket
Image of C1500121 Standard Underpinning Bracket
play
play
+2

Standard Underpinning Bracket

Brand: CHANCE Foundation Solutions

Catalog ID: C1500121

Standard Underpinning Bracket (Std) fits SS5/150 and RS2875.203/2875.276.

Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved
  • Bracket Only (includes hardware)

Product details

General

Application

Helical Anchoring

Catalog Number

C1500121

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

SS/RS

Strength Rating - Ultimate

40000 lb

Type

Underpinning

UPC

096359011880

Dimensions

Dimensions

22.00 in x 14.000 in x 12.000 in

Height

12 in

Length

22 in

Weight

36.3 lb

Width

14 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

TAA Compliant (All status valid till December 2024)

ICC-ES Evaluated

ESR 2794

LARR Certified?

RR 25984

Logistics

Pallet Quantity

50

Media

Videos

play
Hubbell Power Systems Helical Pile Shake Table Testing
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation