Brand: Gleason Reel
Catalog ID: ER31845
Application
Hand pull or moving machinery
Catalog Number
ER31845
Listings
CSA
Product Category
Reels
UPC
783246001740
Cable Length Active
45
Length
45 in
Weight
49 lb
Number of Conductors
3
Wire Size
#18 AWG