MY LISTS
HUBBELL
Image of 54BB73ED 54BB73ED Rotary Limit Switch 108:1 Fine Adjustment Type 4
Image of 54BB73ED 54BB73ED Rotary Limit Switch 108:1 Fine Adjustment Type 4

54BB73ED Rotary Limit Switch 108:1 Fine Adjustment Type 4

$1,068.85 USD

Brand: Gleason Reel

Catalog ID: 54BB73ED

Rotary Limit Switch 108:1 Fine Adjustment Type 4

Product details

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54BB73ED

Product Category

Limit Switches

Series

54

UPC

783246013453

Dimensions

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

96

Minimum Shaft Turns To Trip Contacts

2

Over Travel Shaft Turns

11

Reset Shaft Turns

1.5

Certifications And Compliance

Nema Rating

4