SKU-P14494-10
SKU-P14494-10
PPHID-913258-21

R4-60A03 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-60A03

460 V 60 H P 100% Braking Torque 30% Duty 12.6 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

Powerohm

Braking Torque

100 %

Catalog Number

R4-60A03

Duty Cycling

30 %

Enclosure Type

ED2

Horsepower - Maximum

60

Resistance Ohms

12.6 Ohm

System Voltage

460 V

Type

R4 Braking Resistor