HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-21

R2-250A02 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R2-250A02

230 V 250 H P 100% Braking Torque 20% Duty 0.8 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

Powerohm

Braking Torque

100 %

Catalog Number

R2-250A02

Duty Cycling

20 %

Enclosure Type

ED4

Horsepower - Maximum

250

Resistance Ohms

0.8 Ohm

System Voltage

230 V

Type

R2 Braking Resistor

Resources and downloads

Specifications