HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-11

R2-2A03 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R2-2A03

230 V 2 H P 100% Braking Torque 30% Duty 95 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

Powerohm

Braking Torque

100 %

Catalog Number

R2-2A03

Duty Cycling

30 %

Enclosure Type

GCE2

Horsepower - Maximum

2

Resistance Ohms

95 Ohm

System Voltage

230 V

Type

R2 Braking Resistor

Resources and downloads

Specifications