HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-7

Type R2 Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R2-1.5A05

Type R2 125 OhmsBraking Resistor For 230 V 1.5 H P 100% Braking Torque 50% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

Product details

General

Application

Powerohm

Braking Torque

100 %

Catalog Number

R2-1.5A05

Duty Cycling

50 %

Enclosure Type

GCE3

Horsepower - Maximum

1.5

Resistance Ohms

125 Ohm

System Voltage

230 V

Type

R2 Braking Resistor

Resources and downloads

Specifications