HUBBELL
HPS_ID_E4020141_PRODIMAGE
* Representative image
HPS_ID_E4020141_PRODIMAGE

Swivel Stick, 1-1/4 in X 10 ft

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

T4020901

SWIVEL STICK - 1.25IN X 10FT WL, Quick, easy rigging on most types of structure is the feature of the ladder attachment sets, affording efficient use of the Epoxiglas ™ ladder as a platform for live-line maintenance. The sets were designed to be attached to either steel or wood structures, vertical or horizontal, to support the structure-end of the ladder in a tagged-out position. These sets are designed for use on 2.5"-dia. side rail ladders and can be ordered as sets or choosing the individual components. The diagram below shows a typical rigging and working loads with various guy mountings.

  • Quick, easy rigging on most types of structure
  • Converts Chance Epoxiglas ™ ladder to a platform for live-line maintenance
  • Sets are designed for steel or wood structures, vertical or horizontal
  • Support the structure-end of the ladder in a tagged-out position
  • Sets are designed for use on 2-1/2"-dia. side rail ladders
  • Can be ordered as sets or individual components

Product details

General

Catalog Number

T4020901

EU RoHS Indicator

No

Style

Swivel Sticks

UPC

096359059127

Dimensions

Dimensions

126 in x 4.38 in x 4.38 in

Dimensions Metric

320.0 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

126 in

Length Metric

320 mm

Weight

6.47 lb

WeightMetric

2.9 kg

Width

4.38 in

WidthMetric

11.1 mm

Resources and downloads