HUBBELL
HPS_ID_1SBM15AMB_PRODIMAGE
* Representative image
HPS_ID_1SBM15AMB_PRODIMAGE

15° 1-Position Cutout / Arrester Standoff Bracket w/ Hardware, 24"

Brand:

Chance

Catalog ID:

1SBM24AMB

24" Medium Duty Fiberglass 15° 1-Position Single-Phase Cutout / Arrester Bracket w/ Hardware

  • Single position end fitting with hardware (bolt, nut, and washers)
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

1SBM24AMB

Description - End Fitting

1 Position Apparatus Mount

EU RoHS Indicator

No

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

UPC

096359232698

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

24 in

Length

24 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

7.8 lb

Electrical Ratings

Phase

1-Phase

Logistics

Pallet Quantity

120

Standard Package

1

Resources and downloads