HUBBELL
Image of ATB255050 Tap Bracket, 2 1/2", Qty 50 Pieces
Image of ATB255050 Tap Bracket, 2 1/2", Qty 50 Pieces

Tap Bracket, 2 1/2", Qty 50 Pieces

Brand: Opti-Loop

Catalog ID: ATB255050

OptiLoop 2 1/2" Tap Bracket, 6063 Alloy Aluminum with Galvanized Nut and Bolt, Qty 50 Pieces.

  • Aluminum bracket and bugnut with galvanized nut and bolt
  • Sold as a box of 50 pieces

General

Application

Attaches snowshoes or other devices directly to the messenger

Catalog Number

ATB255050

Material

6063 Alloy Aluminum with Galvanized Nut and Bolt

Product Type

Hardware

UPC

096359632009

Dimensions

Dimensions

10.250 in x 9.500 in x 7.000 in

Height

7 in

Length

10.25 in

Width

9.5 in

Conductor Related

Conductor Type

Messenger Strand

Messenger Diameter - Maximum

0.313 in

Messenger Diameter - Minimum

0.25 in