HUBBELL
KIL_F_CG_LG-BLUE
* Representative image
KIL_F_CG_LG-BLUE

CG100100S - 1" Steel Cord Grip, Cable Range 1.000-1.125, Blue Insert

Brand:

Killark

Catalog ID:

CG100100S

1" Steel Cord Grip, Cable Range 1.000-1.125, Blue Insert

  • Distinctly colored grommets indicating cable ranges
  • Neoprene grommet seals out moisture and oils
  • Hexagon compression nut for easier wrenching and consistent torqueing
  • Smooth internal bushings protects conductors
  • Made from strong, durable zinc plated steel
  • Made in the USA

Killark CG series steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. It's unique color-coded grommet allows for easy identification of cable ranges. CG series hold up to most manufacturing chemicals and seals out oil and moisture. It is constructed from USA made zinc plated steel.

Product details

General

Catalog Number

CG100100S

Color Code

Blue

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

CG

Type

  • Steel Cord Grip
  • Steel Cord Grip

UPC

783936174051

Dimensions

Hub Size

1"

Weight

0.28 lb

Conductor Related

Cable Range

1.000 - 1.250 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

5

Resources and downloads