Brand: TayMac
Catalog ID: GS400
Accessory Type
Weatherproof box/cover
Catalog Number
GS400
Color
Black
EU RoHS Indicator
Contact Manufacturer
Material
Foam
Number of Gang(s)
3-Gang
Type
Gasket
UPC
092326113168
Weather Resistant
Yes
Dimensions
0.14 in x 6.64 in x 4.78 in
Height
4.78 in
Length
0.14 in
Weight
0.05 lb
Width
6.64 in
Carton Quantity
10
Packaging Type
Polybag
Pallet Quantity
4320
Standard Package
10