MY LISTS
HUBBELL
Image of KOR-5 KOR-5 - 1-1/2" Sealing Washer
* Representative image
Image of KOR-5 KOR-5 - 1-1/2" Sealing Washer

KOR-5 - 1-1/2" Sealing Washer

Brand: Killark

Catalog ID: KOR-5

1-1/2" Sealing Washer

  • Sealing Washer

Product details

General

Catalog Number

KOR-5

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene & Steel

Series

KOR

UPC

783936381749

Dimensions

Hub Size

1-1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

25

Resources and downloads

Specifications