KIL_L_KWP_left
* Representative image
KIL_L_KWP_left

KWPS050 - 50 Watt Quad Volt High Pressure Sodium Wallpack Fixture

Brand:

Killark

Catalog ID:

KWPS050

50 Watt Quad Volt High Pressure Sodium Wallpack Fixture

  • Aluminum with Bronze finish 1/2” hub on either side for conduit entry.
  • Mogul Porcelain Socket.
  • Reflector is specular aluminum precision formed for optimal performance.
  • Suitability for 55°C ambient, 90°C supply wire required.
  • Lens thermal shock and impact resistant prismatic borosilicate glass.
  • Full front access available for lamp or ballast service by hinging front door.
  • Two Hubbell Guard® Corrosion resistant hex head fasteners provide water-tight seal for door gasket.
  • Optional factory installed photocells, fusing, instant restrike, ballast protector, & lamps available.

KWP Wall Luminaires are ideally suited for applications requiring a pleasing aesthetic appearance or hazardous location suitability in a compact energy saving fixture. Units are of copper-free aluminum construction for cool operation with a bronze electrostatically applied powder-coat finish. Suitable for locations such as perimeter security lighting, parking areas, factories and parking garages.

Product details

General

Catalog Number

KWPS050

EU RoHS Indicator

Contact Manufacturer

Light Source

High Pressure Sodium

Series

KWP

UPC

783936076010

Dimensions

Hub Size

1/2"

Weight

22.42 lb

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120-277 VAC

Wattage

50 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA

Nema Rating

4X

Logistics

Carton Quantity

1

Resources and downloads